alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Carbon Steel Pipe Fitting, Reducing Adapter, 1/4 in. Female NPT x 1/8 in. Male NPT

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material Carbon Steel
Connection 1 Size 1/4 in.
Connection 1 Type Female NPT
Body Type Reducing Adapter
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 2 Size 1/8 in.
Connection 2 Type Male NPT
UNSPSC (SWG01) 40141719
Series Pipe Fittings
eClass (4.1) 37020514
eClass (5.1.4) 37020514
eClass (6.0) 37-02-05-14
eClass (6.1) 37-02-05-14
UNSPSC (10.0) 0
UNSPSC (11.0501) 40142305
UNSPSC (13.0601) 40173602
UNSPSC (15.1) 40141719
UNSPSC (4.03) 40141719

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: S-4-RA-2

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.