alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

PFA Fine Thread Flare Fitting, Space Maker Run, Run Tee, 3/8 in. Fine Thread Flare x 3/8 in. Tube OD x 3/8 in. Fine Thread Flare

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material PFA
Connection 1 Size 3/8 in.
Connection 1 Type Female Fine Thread Flare
Connection 2 Size 3/8 in.
Connection 2 Type Female Fine Thread Flare
Connection 3 Size 3/8 in.
Connection 3 Type Male Fine Thread Flare
Flare Nut Material PVDF
UNSPSC (SWG01) 40141729
eClass (4.1) 37061002
eClass (5.1.4) 37060702
eClass (6.0) 37-06-05-06
eClass (6.1) 37-06-05-06
UNSPSC (10.0) 40142605
UNSPSC (11.0501) 40142605
UNSPSC (13.0601) 40183102
UNSPSC (15.1) 40183102
UNSPSC (4.03) 40141729

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: PFA4-6-FTFX-3-6XXT-1

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.