The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
PFA Tubing, 1/8 in. OD x 0.030 in. Wall x 100 Feet
Log in or Register to view price
Overview
PFA Flexible Tubing
Achieve flexibility, visibility, and reliability with Swagelok PFA flexible tubing for your lab environments and other applications.
Hose Assemblies, Bulk Hose, Flexible Tubing, and End Connections ■ Core materials include metal, PTFE, PFA, vinyl, nylon, polyethylene, and rubber ■ Nominal hose sizes 1/8 to 2 in. ■ Wide range of fractional and metric end connections ■ Custom lengths available ■ Optional covers, tagging, and testing
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
Specifications
Attribute | Value |
---|---|
Body Material | PFA |
Hose Length | 100 Feet |
Tube OD | 1/8 in. |
Wall Thickness | 0.030 in. |
eClass (4.1) | 37110101 |
eClass (5.1.4) | 37110101 |
eClass (6.0) | 27140912 |
eClass (6.1) | 27140912 |
UNSPSC (4.03) | 40141813 |
UNSPSC (10.0) | 40142010 |
UNSPSC (11.0501) | 31231313 |
UNSPSC (13.0601) | 40183000 |
UNSPSC (15.1) | 40183000 |
UNSPSC (17.1001) | 40183000 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
PFA-T10M-1M-30M | PFA | - | - | - | - | View Product |
PFA-T12-062-50 | PFA | - | - | - | - | View Product |
PFA-T12M-1M-30M | PFA | - | - | - | - | View Product |
PFA-T2-030-500 | PFA | - | - | - | - | View Product |
PFA-T4-047-100 | PFA | - | - | - | - | View Product |
PFA-T4-062-100 | PFA | - | - | - | - | View Product |
PFA-T6-062-100 | PFA | - | - | - | - | View Product |
PFA-T6-062-50 | PFA | - | - | - | - | View Product |
PFA-T6M-1.5M-30M | PFA | - | - | - | - | View Product |
PFA-T6M-1M-30M | PFA | - | - | - | - | View Product |
PFA-T8-062-100 | PFA | - | - | - | - | View Product |
PFA-T8-062-50 | PFA | - | - | - | - | View Product |
PFA-T8M-1M-30M | PFA | - | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.