The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Vernier Handle Kit for Medium and High Flow Metering Valve
Log in or Register to view price
Overview
Handle Kit
Select from a variety of spare parts and accessories for your Swagelok valve.
Swagelok offers both low- and high-pressure metering valves in straight, angle, cross, and double patterns. A variety of end connection and handle options, including repeatable vernier handles, are also available.
Features: Step-by-step identification procedure for threads and end connections.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
ASSEMBLY INSTRUCTIONS – Vernier Handle Kit / “S,” “M” & “L” Series Metering Valves
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Specifications
Attribute | Value |
---|---|
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
For Product | 2 Series |
eClass (4.1) | 37010602 |
eClass (5.1.4) | 37010203 |
eClass (6.0) | 37019102 |
eClass (6.1) | 37019102 |
UNSPSC (4.03) | 40141616 |
UNSPSC (10.0) | 40141616 |
UNSPSC (11.0501) | 40141616 |
UNSPSC (13.0601) | 40141616 |
UNSPSC (15.1) | 40141616 |
UNSPSC (17.1001) | 40141600 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
A-5K-14B-BK | - | - | - | - | - | View Product |
A-5K-14G-BK | - | - | - | - | - | View Product |
NY-5K-14G-BK | - | - | - | - | - | View Product |
NY-5K-S | - | - | - | - | - | View Product |
PH-5K-14K-BK | Phenolic | - | - | - | - | View Product |
PH-5K-4K-BK | Phenolic | - | - | - | - | View Product |
SS-5K-14B | Stainless Steel | - | - | - | - | View Product |
SS-5K-6NB | Stainless Steel | - | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.