The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Silver Goop® Thread Lubricant, Oil-Based, 1 lb. (450 g) Can
Log in or Register to view price
Overview
Silver Goop®
Assemble connections easily with our complete line of Swagelok thread lubricants, formulated for many materials, alloys, and temperatures.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Specifications
Attribute | Value |
---|---|
Container Size | 1 lb. (450 g) |
Temperature Range | Temperatures up to 1500 F (815 C) |
eClass (4.1) | 23060102 |
eClass (5.1.4) | 23060102 |
eClass (6.0) | 23060102 |
eClass (6.1) | 23060102 |
UNSPSC (4.03) | 31201612 |
UNSPSC (10.0) | 41111932 |
UNSPSC (11.0501) | 41111932 |
UNSPSC (13.0601) | 41111932 |
UNSPSC (15.1) | 41111932 |
UNSPSC (17.1001) | 31200000 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Container Size
|
Temperature Range
|
Body Material
|
Tube OD
|
Tube Wall Gauge
|
|
---|---|---|---|---|---|---|
MS-TL-SGT | 1 oz. (29.5 cm3) | Temperatures up to 1500 F (815 C) | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.