text.skipToContent text.skipToNavigation

Gap Inspection Gauge, 7/8 in., 20 mm and 22 mm Female Nuts

Part #: MS-IG-1410

Add To Favorites

Overview

Gap Inspection Gauges

Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.

Specifications

Attribute Value
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 7/8 in., 20 mm, 22 mm
Flow Restrictor No
eClass (4.1) 37020718
eClass (5.1.4) 21172090
eClass (6.0) 21170207
eClass (6.1) 21170207
UNSPSC (4.03) 27111800
UNSPSC (10.0) 41111619
UNSPSC (11.0501) 41111619
UNSPSC (13.0601) 41111619
UNSPSC (15.1) 41111619
UNSPSC (17.1001) 27110000
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
MS-IG-100 - 1/16 in. - - - View Product
MS-IG-1010 - 5/8 in., 14 mm, 15 mm, 16 mm - - - View Product
MS-IG-10M0 - 10 mm - - - View Product
MS-IG-1210 - 3/4 in., 18 mm - - - View Product
MS-IG-1610 - 1 in., 25 mm - - - View Product
MS-IG-200 - 1/8 in., 2 mm, 3 mm - - - View Product
MS-IG-400 - 1/4 in., 6 mm - - - View Product
MS-IG-468 - 1/4 in., 3/8 in., 1/2 in., 6 mm, 12 mm - - - View Product
MS-IG-500 - 5/16 in., 8 mm - - - View Product
MS-IG-600 - 3/8 in. - - - View Product
MS-IG-612M - 1/4 in., 1/2 in., 6 mm, 8 mm, 10 mm, 12 mm - - - View Product
MS-IG-810 - 1/2 in., 12 mm - - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.