The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Hand Tube Bender, 1/2 in. Tube OD, 1 1/2 in. Bend Radius
Log in or Register to view price
Overview
Hand Tube Bender
Form tubing efficiently to run and wrap wherever you need to go with Swagelok hand tube benders.
Swagelok® tube benders provide high-quality bends on fractional and metric tubing made from materials that can be used with Swagelok tube fittings. Tube preparation tools, including tube cutters and preswaging tools, are also available.
Specifications
Attribute | Value |
---|---|
Bend Radius | 1 1/2 in. Bend Radius |
Tube OD | 1/2 in. |
eClass (4.1) | 21041603 |
eClass (5.1.4) | 21049890 |
eClass (6.0) | 21044002 |
eClass (6.1) | 21040100 |
UNSPSC (4.03) | 23171703 |
UNSPSC (10.0) | 27112501 |
UNSPSC (11.0501) | 27112501 |
UNSPSC (13.0601) | 27112501 |
UNSPSC (15.1) | 27112501 |
UNSPSC (17.1001) | 23250000 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Tube OD
|
Length
|
Bend Radius
|
|
---|---|---|---|---|---|
MS-HTB-10M | - | 10 mm | - | 24 mm Bend Radius | View Product |
MS-HTB-12M | - | 12 mm | - | 38 mm Bend Radius | View Product |
MS-HTB-2 | - | 1/8 in. | - | 9/16 in. Bend Radius | View Product |
MS-HTB-3M | - | 3 mm | - | 15 mm Bend Radius | View Product |
MS-HTB-4 | - | 1/4 in. | - | 3/4 in. Bend Radius | View Product |
MS-HTB-4T | - | 1/4 in. | - | 9/16 in. Bend Radius | View Product |
MS-HTB-5 | - | 5/16 in. | - | 15/16 in. Bend Radius | View Product |
MS-HTB-6M | - | 6 mm | - | 15 mm Bend Radius | View Product |
MS-HTB-6T | - | 3/8 in. | - | 15/16 in. Bend Radius | View Product |
MS-HTB-8M | - | 8 mm | - | 24 mm Bend Radius | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.