alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Hand Tube Bender, 6 mm Tube OD, 15 mm Bend Radius

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Feature 15 mm Bend Radius
Tube OD 6 mm
UNSPSC (SWG01) 23171703
eClass (4.1) 21041603
eClass (5.1.4) 21049890
eClass (6.0) 21-04-40-02
eClass (6.1) 21-04-01-00
UNSPSC (10.0) 27112501
UNSPSC (11.0501) 27112501
UNSPSC (13.0601) 27112501
UNSPSC (15.1) 27112501
UNSPSC (4.03) 23171703

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

Product Specification PDF


Other Resources

User Part Information For Part Number: MS-HTB-6M

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.