The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
151 Series Pneumatic Spring Return Actuator, High Temperature
Log in or Register to view price
Overview
Pneumatic Actuator
Select from a variety of spare parts and accessories for your Swagelok valve.
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Features: Step-by-step identification procedure for threads and end connections.
Specifications
Attribute | Value |
---|---|
Actuation Range | 180° Actuation |
Actuator Air Displacement Volume in.3 (cm3) | 3.0 (49.2) |
Actuator Operation Mode | Spring Return |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
For Series | 151 Series |
High Temp | High Temp |
eClass (4.1) | 27220202 |
eClass (5.1.4) | 37010401 |
eClass (6.0) | 27229102 |
eClass (6.1) | 27229102 |
UNSPSC (4.03) | 40141607 |
UNSPSC (10.0) | 40141616 |
UNSPSC (11.0501) | 40141616 |
UNSPSC (13.0601) | 40141616 |
UNSPSC (15.1) | 40141616 |
UNSPSC (17.1001) | 40141600 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
MS-131-DA | - | - | - | - | - | View Product |
MS-131-SR | - | - | - | - | - | View Product |
MS-131-SR-HT | - | - | - | - | - | View Product |
MS-133-DA | - | - | - | - | - | View Product |
MS-133-SR | - | - | - | - | - | View Product |
MS-133-SR-HT | - | - | - | - | - | View Product |
MS-135-DA | - | - | - | - | - | View Product |
MS-135-SR | - | - | - | - | - | View Product |
MS-151-DA | - | - | - | - | - | View Product |
MS-151-SR | - | - | - | - | - | View Product |
MS-153-DA | - | - | - | - | - | View Product |
MS-153-SR | - | - | - | - | - | View Product |
MS-155-SR | - | - | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.