alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Alloy 400 1-Piece 40 Series Ball Valve, 1.4 Cv, 1/4 in. Swagelok Tube Fitting, Live-Loaded

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material Alloy 400
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
Max Temperature with Pressure Rating 150 F 3000 PSIG /65 C 206 BAR
UNSPSC (SWG01) 40141607
Actuator Type Manual
Ball/Stem Material Alloy 400
Flow Pattern 2-Way, Shutoff, Straight
Handle Color Black
Handle Style Lever
Lubricant Dow M111
O-Ring PFA
Orifice 0.187 in /4.7 mm
Ring/Disc Material PTFE-Coated Alloy 400
Room Temperature Pressure Rating 3000 PSIG @ 100°F /206 BAR @ 37°C
Service Class Live-Loaded PFA
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (6.0) 37-01-04-01
UNSPSC (11.0501) 40141607
UNSPSC (4.03) 40141607

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: M-43TS4

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.