The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Thick Wall Vacuum Vinyl Tubing, 1/4 in. ID, 5/8 in. OD
Log in or Register to view price
Overview
LT Series Vinyl Tubing
Soft, flexible, and clear, Swagelok vinyl tubing handles a wide variety of laboratory chemicals and applications where system transparency is desired.
Hose Assemblies, Bulk Hose, Flexible Tubing, and End Connections ■ Core materials include metal, PTFE, PFA, vinyl, nylon, polyethylene, and rubber ■ Nominal hose sizes 1/8 to 2 in. ■ Wide range of fractional and metric end connections ■ Custom lengths available ■ Optional covers, tagging, and testing
Specifications
Attribute | Value |
---|---|
Body Material | Vinyl |
Tube ID | 1/4 in. |
Tube OD | 5/8 in. |
eClass (4.1) | 37110209 |
eClass (5.1.4) | 37110290 |
eClass (6.0) | 27140912 |
eClass (6.1) | 37110290 |
UNSPSC (4.03) | 40141813 |
UNSPSC (10.0) | 31231300 |
UNSPSC (11.0501) | 31231300 |
UNSPSC (13.0601) | 40180000 |
UNSPSC (15.1) | 40180000 |
UNSPSC (17.1001) | 40183002 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
LT-2-4 | Vinyl | - | - | - | - | View Product |
LT-3-5 | Vinyl | - | - | - | - | View Product |
LT-4-6 | Vinyl | - | - | - | - | View Product |
LT-6-8 | Vinyl | - | - | - | - | View Product |
LT-8-10 | Vinyl | - | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.