alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Stainless Steel High Flow/Sensitivity PR Regulator, 0 to 50 psig (3.4 bar), 6.8 bar inlet, H Config, 1/2 in. FNPT, 1/4 in. FNPT Gauge

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316 Stainless Steel
Cap Assembly Standard
Cleaning Process Standard Cleaning and Packaging (SC-10)
Maximum Inlet Pressure 100 psig (6.8 bar)
Outlet Range 0 to 50 psig (3.4 bar)
Port Configuration Right Inlet/Left Outlet; Top Inlet and Outlet Gauge and Bottom Relief Port {H}
Port Type 1/4 in. Female NPT

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

Product Specification PDF


User Part Information For Part Number: KHF1EFH818A20000

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.