alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Stainless Steel Compact PR Regulator, 0 to 10 psig (0.68 bar), B Configuration, 1/8 in. FNPT, 0.06 Cv, Thumbwheel, Panel Mount

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316 Stainless Steel
Cap Assembly Panel Mount
Cleaning Process Standard Cleaning and Packaging (SC-10)
Flow Coefficient 0.06 Cv
Maximum Inlet Pressure 3600 psig (248 bar)
Outlet Range 0 to 10 psig (0.68 bar)
Port Configuration Left Inlet/Right Outlet; Top Outlet Gauge Port {B}
Port Type 1/8 in. Female NPT
Handle Color Green
Handle Style Thumbwheel Handle
Max Temperature 176°F (80°C)
Sensing Mechanism Piston
Series KCP Compact Pressure Regulator
eClass (6.0) 37-01-11-08
UNSPSC (11.0501) 41112404
UNSPSC (4.03) 41112404

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

Product Specification PDF



User Part Information For Part Number: KCP1CRB2A2P50000

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.