The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Stainless Steel BP Regulator, 0 to 250 psig (17.2 bar), A Configuration, FKM Seat, 1/4 in. FNPT, 0.20 Cv
Log in or Register to view price
Overview
Back-Pressure Regulators
Maintain upstream pressure and protect sensitive equipment from damage in a wide range of applications such as analytical or process systems, high-flow or high-sensitivity applications, laboratory systems with Swagelok back-pressure, spring-loaded regulators.
Swagelok offers pressure-reducing, back-pressure, dome-loaded, and spring-loaded pressure regulators to control pressure and minimize droop in instrumentation systems.
Specifications
Attribute | Value |
---|---|
Body Material | 316 Stainless Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Flow Coefficient | 0.20 Cv |
Handle | Green Knob Handle |
Maximum Inlet Pressure | 250 psig (17.2 bar) |
Maximum Temperature, °F (°C) | 176 (80) |
Port Configuration | A |
Ports | 1/4 in. Female NPT |
Pressure Control Range | 0 to 250 psig (17.2 bar) |
Sensing Mechanism | X750 Diaphragm |
eClass (4.1) | 37011108 |
eClass (5.1.4) | 37011100 |
eClass (6.0) | 37011108 |
eClass (6.1) | 37011108 |
UNSPSC (4.03) | 41112404 |
UNSPSC (10.0) | 41112404 |
UNSPSC (11.0501) | 41112404 |
UNSPSC (13.0601) | 41112404 |
UNSPSC (15.1) | 41112404 |
UNSPSC (17.1001) | 41112404 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Maximum Inlet Pressure
|
Pressure Control Range
|
Ports
|
Port Configuration
|
|
---|---|---|---|---|---|---|
KBP1E0A4A5A20000 | 316 Stainless Steel | 50 psig (3.4 bar) | 0 to 50 psig (3.4 bar) | 1/4 in. Female NPT | A | View Product |
KBP1F0A4A5A20000 | 316 Stainless Steel | 100 psig (6.8 bar) | 0 to 100 psig (6.8 bar) | 1/4 in. Female NPT | A | View Product |
KBP1F0D4A5A20000 | 316 Stainless Steel | 100 psig (6.8 bar) | 0 to 100 psig (6.8 bar) | 1/4 in. Female NPT | D | View Product |
KBP1J0A4A5A20000 | 316 Stainless Steel | 500 psig (34.4 bar) | 0 to 500 psig (34.4 bar) | 1/4 in. Female NPT | A | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.