alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Copper Jacketed Tubing, 1/2 in. OD x 0.035 in. Wall x 1000 Feet (Priced and ordered per foot; order in 1000 foot increments)

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material Copper
Tube OD 1/2 in.
Tube Wall Thickness 0.035 in.
eClass (6.0) 37-22-01-01
UNSPSC (11.0501) 31231302
UNSPSC (4.03) 40141818

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: CU-JT8-035-1000

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.