alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

316 Stainless Steel IPT Series Adapter, 3/8 in. Male High Pressure Coned and Threaded Connection x 1/4 in. Female High Pressure Coned and Threaded Connection, 60 000 psi (4137 bar)

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316 Stainless Steel
Connection 1 Size 3/8 in.
Connection 1 Type Male High-Pressure Coned and Threaded Connection
Bulkhead No Bulkhead
Connection 2 Size 1/4 in.
Connection 2 Type Female High-Pressure Coned and Threaded Connection
UNSPSC (SWG01) 31163100
eClass (4.1) 37021016
eClass (5.1.4) 37020532
eClass (6.0) 37-02-05-90
eClass (6.1) 37-02-05-90
UNSPSC (10.0) 40183109
UNSPSC (11.0501) 40183109
UNSPSC (13.0601) 40183109
UNSPSC (15.1) 40183109
UNSPSC (4.03) 31163100

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: CN6HM4HF60

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.