alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Brass Toggle Valve, 1/8 in. FNPT, NC Actuator

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material Brass
Connection 1 Size 1/8 in.
Connection 1 Type Female NPT
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 2 Size 1/8 in.
Connection 2 Type Female NPT
Max Temperature with Pressure Rating 200°F @ 300 PSIG /93°C @ 20.6 BAR
UNSPSC (SWG01) 40141602
Actuator Application General Service
Actuator Model 92 Series
Actuator Operation Mode Normally Closed Spring Return
Flow Pattern Straight (2-way)
Lubricant Dow M111
Orifice 0.125 in /3.2 mm
Packing Fluorocarbon FKM
Room Temperature Pressure Rating 300 PSIG @ 100°F /20.6 BAR @ 37°C
Stem Tip Material PTFE
Stem Type Soft-Seat PTFE
eClass (4.1) 37011001
eClass (5.1.4) 37010201
eClass (6.0) 37-01-02-03
eClass (6.1) 37-01-02-03
UNSPSC (10.0) 40141638
UNSPSC (11.0501) 40141638
UNSPSC (13.0601) 40141638
UNSPSC (15.1) 40141638
UNSPSC (4.03) 40141602
Valve Material Brass

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: B-92F2-C

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.