alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Brass Swagelok Tube Fitting, Male Connector, 3/8 in. Tube OD x 1/2 in. Male ISO Tapered Thread

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material Brass
Connection 1 Size 3/8 in.
Connection 1 Type Swagelok® Tube Fitting
Body Type Male Connector
Bulkhead No Bulkhead
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 2 Size 1/2 in.
Connection 2 Type Male ISO Tapered Thread
UNSPSC (SWG01) 40141720
Series Swagelok Tube and Adapter Fittings
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37-02-05-90
eClass (6.1) 37-02-05-90
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (4.03) 40141720

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: B-600-1-8RT

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.