alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Brass 1-Piece 40 Series 3-Way Ball Valve, 1.5 Cv, 3/8 in. FNPT, Aluminum Bar Handle

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material Brass
Connection 1 Size 3/8 in.
Connection 1 Type Female NPT
Available Option Aluminum Bar Handle
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 2 Size 3/8 in.
Connection 2 Type Female NPT
Connection 3 Size 3/8 in.
Connection 3 Type Female NPT
Max Temperature with Pressure Rating 150 F 1500 PSIG /65 C 103 BAR
UNSPSC (SWG01) 40141607
Actuator Type Manual
Ball/Stem Material Brass
Flow Pattern 3-Way, Switching
Handle Color Black
Handle Style Black Aluminum Bar
Lubricant DOW 111 and WL8 Mix
Orifice 0.281 in /7.1 mm
Ring/Disc Material PTFE-Coated Brass
Room Temperature Pressure Rating 1500 PSIG @ 100°F /103 BAR @ 37°C
Service Class General
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (6.0) 37-01-04-01
UNSPSC (11.0501) 40141607
UNSPSC (4.03) 40141607

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: B-44XF6-BKB

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.