alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Brass VCO O-Ring Face Seal Fitting, Tube Socket Weld Connector, 1/4 in. VCO Fitting x 1/4 in. Tube OD

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material Brass
Connection 1 Size 1/4 in.
Connection 1 Type Face Seal (O-Ring) W/Male Nut
Body Type Male Connector
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 2 Size 1/4 in.
Connection 2 Type Tube Socket Weld
UNSPSC (SWG01) 40142300
Lubricant Dow Corning 111
Series VCO O-Ring Face Seal Fittings
eClass (4.1) 37030703
eClass (6.0) 37-02-05-90
UNSPSC (11.0501) 40142613
UNSPSC (4.03) 31163101

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: B-4-VCO-1

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.