alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Brass Pipe Fitting, Hex Coupling, 1/8 in. Female ISO Tapered Thread

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material Brass
Connection 1 Size 1/8 in.
Connection 1 Type Female ISO Tapered Thread
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 2 Size 1/8 in.
Connection 2 Type Female ISO Tapered Thread
UNSPSC (SWG01) 31163000
eClass (4.1) 37030518
eClass (5.1.4) 37020590
eClass (6.0) 22-56-00-00
eClass (6.1) 37-02-05-90
UNSPSC (10.0) 40142315
UNSPSC (11.0501) 40142315
UNSPSC (13.0601) 40172601
UNSPSC (15.1) 40172601
UNSPSC (4.03) 31163000

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: B-2-HCG-RT

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.