alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Brass Integral Bonnet Angle-Pattern Needle Valve, 1/2 in. Swagelok Tube Fitting, Regulating Stem, 0.250 in. (6.4 mm) Orifice

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material Brass
Connection 1 Size 1/2 in.
Connection 1 Type Swagelok® Tube Fitting
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 2 Size 1/2 in.
Connection 2 Type Swagelok® Tube Fitting
Max Temperature with Pressure Rating 400°F @ 390 PSIG /204°C @ 26.8 BAR
UNSPSC (SWG01) 40141602
Flow Pattern 2-Way, Shutoff, Angle
Handle Color Black
Handle Style Phenolic Knob
Lubricant Perf. Polyether/Tung. Disulfide (WL7)
Orifice 0.250 in
Packing PFA
Room Temperature Pressure Rating 2100 PSIG @ 100°F /144 BAR @ 37°C
Stem Tip Material 316 Stainless Steel
Stem Type Regulating
eClass (4.1) 37010201
eClass (6.0) 37-01-02-03
UNSPSC (11.0501) 40141602
UNSPSC (4.03) 40141602
Valve Material Brass

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: B-1RS8-A

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.