alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Thermoplastic Hose, Nylon Core, SAE J517 100R8, 1/4 in. Hose Size, priced per foot

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material Nylon
Connection 1 Size 1/4 in.
Connection 1 Type Male Thermoplastic Hose Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Male Thermoplastic Hose Fitting
Hose Size 1/4 in. (6.4 mm)
UNSPSC (SWG01) 40141504
Hose Series Nylon Core Tube - (8R Series)
Max Temperature 200°F ( 93°C )
Max Temperature Pressure Rating 5000 psig (344 bar )
Min Temperature -40°F ( -40°C )
Room Temperature Pressure Rating 5000 PSIG @ 100°F /344 BAR @ 37°C
eClass (4.1) 37110203
eClass (5.1.4) 37110203
eClass (6.0) 37-11-00-00
eClass (6.1) 37-11-00-00
UNSPSC (10.0) 40142007
UNSPSC (11.0501) 40142000
UNSPSC (13.0601) 40142000
UNSPSC (15.1) 40142000
UNSPSC (4.03) 40141504

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: 8R-4

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.