alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

316L VIM-VAR UHP High Pressure 3-Port Diaphragm Sealed Valve, 1/4 in. TBW, SC-11 Cleaned, White Directional Handle

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316L VIM-VAR
Connection 1 Size 1/4 in.
Connection 1 Type Tube Butt Weld
Body Type Multiport
Cleaning Process Special Cleaning and Packaging (SC-11)
Connection 2 Size 1/4 in.
Connection 2 Type Tube Butt Weld
Connection 3 Size 1/4 in.
Connection 3 Type Tube Butt Weld
Flow Coefficient 0.2
Max Temperature with Pressure Rating 150°F @ 3045 PSIG /65°C @ 209 BAR
Surface Finish 5 µin (0.13 µm) Ra
Actuator Type Manual
Flow Pattern "C" Pattern 3-Port Multiport Valve
Handle Color White
Handle Style Directional
Room Temperature Pressure Rating 3045 PSIG @ 70°F /209 BAR @ 20°C
Seat Material PCTFE
eClass (4.1) 37010206
eClass (6.0) 37-01-18-01
UNSPSC (11.0501) 40141621
UNSPSC (4.03) 40141600

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: 6LVV-DPHC111P1

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.