text.skipToContent text.skipToNavigation

316L VAR UHP High Flow Diaphragm Sealed Valve, 1/2 x 0.049 in. TBW, SC-01 Cleaned, NC Actuator

Part #: 6LV-DFBW8-P-C

Add To Favorites

Overview

Straight Pattern, with Actuator

Fulfill your high-purity or ultrahigh-purity system needs with Swagelok diaphragm-sealed valves, which are available in a wide variety of sizes, materials, and configurations for a range of applications.

Specifications

Attribute Value
Body Material 316L VAR
Cleaning Process Ultrahigh-Purity Process Specification (SC-01)
Connection 1 Size 1/2 in.
Connection 1 Type Tube Butt Weld
Connection 2 Size 1/2 in.
Connection 2 Type Tube Butt Weld
CV Maximum 0.62
Maximum Temperature, °F (°C) 150 (65)
Minimum Temperature, °F (°C) -10 (-23)
eClass (4.1) 37010206
eClass (5.1.4) 37011800
eClass (6.0) 37011801
eClass (6.1) 37011801
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141621
UNSPSC (11.0501) 40141621
UNSPSC (13.0601) 40141621
UNSPSC (15.1) 40141621
UNSPSC (17.1001) 40141600
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6LV-DFBW6-P-C 316L VAR 3/8 in. Tube Butt Weld 3/8 in. Tube Butt Weld View Product
6LV-DFFR8-P-C 316L VAR 1/2 in. Face Seal (Metal Gasket) Female VCR 1/2 in. Face Seal (Metal Gasket) Female VCR View Product
6LV-DFHFR4-P-C 316L VAR 1/4 in. Face Seal (Metal Gasket) Female HVCR 1/4 in. Face Seal (Metal Gasket) Female HVCR View Product
6LV-DFHFR4-P-O 316L VAR 1/4 in. Face Seal (Metal Gasket) Female HVCR 1/4 in. Face Seal (Metal Gasket) Female HVCR View Product
6LV-DFMR8-P-C 316L VAR 1/2 in. Face Seal (Metal Gasket) W/male Nut 1/2 in. Face Seal (Metal Gasket) W/male Nut View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.