alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

316L VAR High Purity Check Valve, 1/4 in. Tube Butt Weld, Ethylene Propylene Poppet, SC-01 Cleaned

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316L VAR
Connection 1 Size 1/4 in.
Connection 1 Type Tube Butt Weld
Cleaning Process Ultrahigh-Purity Process Specification (SC-01)
Connection 2 Size 1/4 in.
Connection 2 Type Tube Butt Weld
Cracking Pressure 2 psi (0.14 bar, 0.014 MPa)
Surface Finish Ra 5 µin
Lubricant No Lubricant
Max Temperature Pressure Rating 150°F @ 3000 PSIG /65°C @ 206 BAR
Room Temperature Pressure Rating 3000 PSIG @ 100°F /206 BAR @ 37°C
Seal Material Ethylene Propylene
Testing No Optional Testing
eClass (4.1) 37010801
eClass (6.0) 27-29-20-01
UNSPSC (11.0501) 40141609
UNSPSC (4.03) 40141601
Valve Material 316L Var Stainless Steel

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: 6LV-CW4BW4-EP-P

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.