alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

316L VIM-VAR Micro-Fit® 45° Union Elbow, 3/8 in. OD, SC-01 Cleaned.

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316L VIM-VAR
Connection 1 Size 3/8 in.
Connection 1 Type Tube Butt Weld
Body Type 45° Union Elbow
Cleaning Process Ultrahigh-Purity Process Specification (SC-01)
Connection 2 Size 3/8 in.
Connection 2 Type Tube Butt Weld
UNSPSC (SWG01) 40141718
Series Micro-Fit Weld Fittings
eClass (4.1) 37020715
eClass (5.1.4) 37020502
eClass (6.0) 37-02-05-01
eClass (6.1) 37-02-05-02
UNSPSC (10.0) 40142604
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (4.03) 40141718

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: 6LV-6MW-5P

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.