alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

316L Stainless Steel EP Cast Body Bulk Gas Diaphragm Sealed Valve, 1/2 x 0.049 x 3 in. Tube Ext, 1/4 in. Male Swagelok VCR Purge Ports

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material CF3M
Connection 1 Size 1/2 in.
Connection 1 Type Tube Butt Weld
Body Type Isolation
Cleaning Process Special Cleaning and Packaging (SC-11)
Connection 2 Size 1/2 in.
Connection 2 Type Tube Butt Weld
Connection 3 Size 1/4 in.
Connection 3 Type Face Seal (Metal Gasket) Male VCR
Flow Coefficient 2.8
Max Temperature with Pressure Rating 300°F @ 240 PSIG /148°C @ 16.5 BAR
Surface Finish 20 µin (0.51 µm) Ra
UNSPSC (SWG01) 40141600
Actuator Type Manual
Flow Pattern Straight (2-way)
Handle Color Green
Handle Style Round
Room Temperature Pressure Rating 300 PSIG @ 70°F /20.6 BAR @ 20°C
Seat Material PCTFE
eClass (4.1) 37010206
eClass (5.1.4) 37011800
eClass (6.0) 37-01-18-01
eClass (6.1) 37-01-18-01
UNSPSC (10.0) 40141621
UNSPSC (11.0501) 40141621
UNSPSC (13.0601) 40141621
UNSPSC (15.1) 40141621
UNSPSC (4.03) 40141600

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: 6L-ELD8-11BB

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.