alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

316L Radial Diaphragm Sealed 1 1/2 in. Valve, Offset Side, Common Top, 1 1/2 in. Clamp, NC Aluminum Actuator

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316L Stainless Steel
Connection 1 Size 1 1/2 in.
Connection 1 Type Sanitary Clamp, Kwik-Clamp
Body Type Offset Side, Common Top
Connection 2 Size 1 1/2 in.
Connection 2 Type Sanitary Clamp, Kwik-Clamp
Connection 3 Size 1 1/2 in.
Connection 3 Type Sanitary Clamp, Kwik-Clamp

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: 6L-DR242EILIL-C

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.