alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

316L Stainless Steel High Purity Check Valve, 1/4 in. Swagelok Integral Male VCR Fitting, Buna N Poppet, SC-11 Cleaned

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 316L Stainless Steel
Connection 1 Size 1/4 in.
Connection 1 Type Face Seal (Metal Gasket) Male VCR
Cleaning Process Special Cleaning and Packaging (SC-11)
Connection 2 Size 1/4 in.
Connection 2 Type Face Seal (Metal Gasket) Male VCR
Cracking Pressure 2 psi (0.14 bar, 0.014 MPa)
Surface Finish Ra 10 µin
Lubricant No Lubricant
Max Temperature Pressure Rating 150°F @ 2530 PSIG /65°C @ 174 BAR
Room Temperature Pressure Rating 3000 PSIG @ 100°F /206 BAR @ 37°C
Seal Material Buna N
Testing No Optional Testing
eClass (4.1) 37010801
eClass (6.0) 27-29-20-01
UNSPSC (11.0501) 40141609
UNSPSC (4.03) 40141601
Valve Material 316L Stainless Steel

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: 6L-CW4VR4-BU

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.