alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

304L Stainless Steel Double Ended DOT-Compliant Sample Cylinder, 1/2 in. FNPT, 2250 cm3, 1800 psig (124 bar)

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 304L Stainless Steel
Connection 1 Size 1/2 in.
Connection 1 Type Female NPT
Connection 2 Size 1/2 in.
Connection 2 Type Female NPT
Cylinder volume/info 2250 cm3
UNSPSC (SWG01) 24111800
eClass (4.1) 36030101
eClass (5.1.4) 36030101
eClass (6.0) 36-03-01-04
eClass (6.1) 36-03-01-04
UNSPSC (10.0) 24111802
UNSPSC (11.0501) 24111802
UNSPSC (13.0601) 41111636
UNSPSC (15.1) 41111636
UNSPSC (4.03) 24111800

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

User Part Information For Part Number: 304L-HDF8-2250

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.