text.skipToContent text.skipToNavigation

304L Stainless Steel Double Ended DOT-Compliant Sample Cylinder, 1/2 in. FNPT, 3785 cm3 (1 Gal.), 1800 psig (124 bar)

Part #: 304L-HDF8-1GAL

Add To Favorites

Overview

DOT-Compliant Cylinders

Achieve leak-tight chemical containment with Swagelok sample cylinders meeting DOT and Canadian Standards.

Specifications

Attribute Value
Body Material 304L Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Female NPT
Connection 2 Size 1/2 in.
Connection 2 Type Female NPT
Cylinder Volume/Info 3785 cm3
Maximum Temperature, °F (°C) 800 (426)
Minimum Temperature, °F (°C) -65 (-53)
Testing DOT-3A
eClass (4.1) 36030101
eClass (5.1.4) 36030101
eClass (6.0) 36030104
eClass (6.1) 36030104
UNSPSC (4.03) 24111800
UNSPSC (10.0) 24111802
UNSPSC (11.0501) 24111802
UNSPSC (13.0601) 41111636
UNSPSC (15.1) 41111636
UNSPSC (17.1001) 24111800
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
304L-HDF2-40 304L Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
304L-HDF4-1000 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
304L-HDF4-1000T 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
304L-HDF4-150 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
304L-HDF4-1GAL 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
304L-HDF4-2250 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
304L-HDF4-300 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
304L-HDF4-300-T 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
304L-HDF4-400 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
304L-HDF4-50 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
304L-HDF4-500 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
304L-HDF4-500-T 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
304L-HDF4-75 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
304L-HDF8-1000 304L Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
304L-HDF8-2250 304L Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
316L-50DF4-150 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
316L-50DF4-300 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
316L-50DF4-500 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
316L-HDF4-1000 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
316L-HDF4-150 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
316L-HDF4-300 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
316L-HDF4-300-12457 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
316L-HDF4-500 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.