alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

304 Stainless Steel XOA Adapter for Convoluted Vacuum Tubing, 3/4 in. Tube OD

Quantity The Quantity must be a number.

Questions about this product?

Get answers from your authorized Sales & Service Center:

Body Material 304 Stainless Steel
Connection 1 Size 3/4 in.
Connection 1 Type Flex Tube Ins
Connection 2 Size 3/4 in.
Connection 2 Type Male Vacuum Seal Ftg (Ultra-Torr)
UNSPSC (SWG01) 31281700
eClass (4.1) 37110306
eClass (5.1.4) 37110390
eClass (6.0) 37-02-05-00
eClass (6.1) 37-02-05-00
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142612
UNSPSC (13.0601) 40141734
UNSPSC (15.1) 40141734
UNSPSC (4.03) 31281700

Safe Product Selection:

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.


Do not mix or interchange valve components with those of other manufacturers.

Product Specification PDF



User Part Information For Part Number: 304-12-XOA

Please enter or update the user part number and a comment (optional). Any updates you make will overwrite existing information.