alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

VB05 Series Process Interface Valves – 5/2/2014

Swagelok® VB05 Series Process Interface Valves
Swagelok® VB05 series process interface valves feature increased leak-tight capabilities to deliver greater reliability in reducing fugitive emissions.

Greater Reliability and Reduced Fugitive Emissions with Swagelok® VB05 Series Process Interface Valves

SOLON, Ohio (May 2, 2014) – Engineered with efficiency in mind, Swagelok Company’s new VB05 series process interface valves are designed with increased leak-tight capabilities to deliver greater reliability in applications with fugitive emission reduction standards. Suitable for oil, gas, and chemical applications, the VB05 series adheres to the industry recognized Shell MESC SPE 77/300 Tightness Class B standard for reduced fugitive emissions service.

In addition to emission reduction, Swagelok® VB05 series process interface valves offer Swagelok’s widely recognized quality and high performance engineering. The VB05 series provides a smooth transition from process to instrumentation systems in a single, compact assembly. Benefits include fewer leak points and reduced size and weight, compared to traditional systems. The VB05 series employs ball valves for primary and secondary isolation and an anti-tamper needle-pattern valve serves as the vent. Other key features include:

  • High-density graphite packing and seals for better resistance to outgassing. The seals comply with Shell MESC SPE 85/2503.
  • The valve body uses an end-entry for its components to reduce size and weight, avoiding welded-over plugs as used on bottom-entry designs.
  • 3/8 in. (9.5 mm) bore with ASME B16.5 raised-face flanged process connections and 1/2 in. NPT female outlet is standard.

More information about the VB05 can be found in Swagelok’s product catalog (MS-02-467).

Headquartered in Solon, Ohio, U.S.A., Swagelok Company is a major developer and provider of fluid system products, assemblies, and services for the research, instrumentation, process, oil and gas, power, petrochemical, alternative fuels, and semiconductor industries. With the goal of extending product life cycle and delivering consistent quality and reliability to our customers, Swagelok invests heavily in materials science and product design. Swagelok is committed to collaborating with customers through custom designs, special assemblies, manufacturing, and maintenance.

Our more than 200 sales and service centers in 70 countries are dedicated to building relationships with local customers, yet our resources are global and interconnected. Around the world, we can provide factory support, field engineering, and technical services as well as coordinated deliveries and a range of options for replenishing inventories. For more information about Swagelok, visit our website at