Swagelok Central Ontario
We are certified to ISO 9001:2008.
Certificates of Authorization from the TSSA to fabricate Welded and Non-Welded category D, F and H systems in accordance with ASME B31.1, ASME B31.3, CSA-Z-7396 nonflammable Medical Gas Piping and CSA standard B51 Boiler, Pressure Vessel and Pressure Piping Code.
Swagelok Company
Swagelok meets the approvals and regulations for many International Standards Organizations including the following:
- ANSI
- ASME
- ASTM
- CSA
- ISO
- SAE
And much more.
As part of Swagelok's global network of authorized dealers, Swagelok Central Ontario can provide specific details regarding international standards, product approvals, compliances, and certifications. Please contact us for more information.