Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 

Process and Instrumentation Ball Valves   
Swagelok® ball valves are available in a variety of standard materials and end connections. In addition, Swagelok offers valves manufactured or configured to the special needs of your applications.

Ball valves by Swagelok Specifications
Working Pressure
Temperature
Flow Coefficient
Body Materials

End Connections
•  Sizes


Up to 10 000 psig (689 bar)
–65 to 850°F
Up to 130
Stainless steel, carbon steel,
brass, alloy 400, special alloys

1/16 to 2 in.; 3 to 25 mm


More Information
Find ball valves in the product search. 


Additional Products
Swagelok sanitary ball valves
ISO 5211-compliant pneumatic actuators




40G Series and 40 Series One-Piece Instrumentation Ball Valves
Swagelok one-piece instrumentation ball valves are available in a variety of  flow paths, with a wide range of actuators and other options. With a top-loaded packing design, 40G and 40 series balls valve require no system pressure to seal. They feature inline packing adjustment, easy cleaning and purging, and virtually no dead space. 

40G and 40 series Swagelok ball valves
Specifications

Working Pressure
Temperature
Flow Coefficient
Body Materials
End Connections
•  Sizes
Configurations

 

Up to 3000 psig (206 bar)
–65 to 300°F (–53 to 248°C)
0.05 to 12
316 SS, brass, alloy 400

1/16 to 3/4 in.; 3 to 12 mm
On-off (2-way)
switching (3-, 5-, and 7-way)
crossover (4- and 6-way)

More Information
Download the One-Piece Instrumentation Ball Valves—40G Series and 40 Series catalog.
Find 40G series instrumentation ball valves or 40 series instrumentation ball valves in the product search.
See 40G series and 40 series ball valve features and options.

[Back to top]



60 Series General-Purpose and Special-Application Ball Valves 
With a unique coned-disc, spring-loaded seat; live-loaded, two-piece chevron stem packing; and three-piece, swing-out design, 60 series ball valves are designed for reliability and low maintenance. They are available in many materials, configurations, and options, as well as special-service valves for steam, thermal, low-temperature, all-welded, rapid-cycle, chlorine, and fire services. 

60 series General Purpose and Special Application Ball Valves
Specifications
Working Pressure
Temperature
Flow Coefficient
Body Materials

End Connections
•  Sizes
Configurations

 

Up to 3000 psig (206 bar)
–20 to 450° F (–28 to 232°C)
1.1 to 130
Stainless steel, carbon steel, brass, special alloys

1/8 to 2 in.; 6 to 25 mm
On-off (2-way), switching (3-way)


More Information
Download the Ball Valves, General Purpose and Special Applications—60 Series catalog.
Find 60 series ball valves in the product search.
See 60 series ball valve features and options.


[Back to top]




83 Series and H83 Series High-Pressure Trunnion Ball Valves
Swagelok 83 and H83 series trunnion ball valves provide durable service in high- and low-pressure applications. They feature a compact, maximum-flow design, low operating torque, and wide temperature range, and can be ordered with ECE R110-type approval.

83 and H83 series Trunnion Ball Valves
Specifications
Working Pressure Temperature
Flow Coefficient
Body Materials
Seat Materials
End Connections
•  Sizes
Configurations


 

Up to 10 000 psig (689 bar)
0 to 450°F (–17 to 232°C)
0.75 and 1.2
316 stainless steel and alloy 400
PCTFE, nylon, PTFE, or PEEK

1/8 to 1/2 in.; 6 to 12 mm
On-off (2-way), switching (3-way)


More Information
Download the Trunnion Ball Valves—83 Series and H83 Series catalog.
Find 83 series and H83 series ball valves in the product search.
See 83 series and H83 series ball valve features and options.

[Back to top]



AFS Ball Valves for High-Pressure, High-Flow Applications
With flow coefficients up to 13.8, Swagelok alternative fuel service (AFS) 2-way ball valves meet the demands of compressed natural gas, hydrogen, and other general industrial applications where high flow and higher pressures are required. They feature low operating torque, no need for packing adjustment, compatibility with hydrogen and compressed natural gas (CNG), and ECE R110, NGV 3.1, and NGV 4.6 approval.

AFS ball valves

Specifications

Working Pressure
Temperature
Flow Coefficient
End Connections
•  Sizes



Up to 6000 psig (413 bar)
–40 to 250°F (–40 to 121°C)
4.0 to 13.8

3/8 to 1 in.; 12 and 16 mm

More Information
Download the Swagelok Alternative Fuel Service (AFS) Ball Valves catalog.
Find alternative fuel service ball valves in the product search.
See AFS ball valve features and options.


[Back to top]



Multipurpose Ball Valves—SK Series
Swagelok SK series ball valves offer low-torque, quarter-turn operation in a compact design providing positive shutoff in applications up to 6000 psig (413 bar).

Ball valves, multipurpose SK series



Specifications
Working Pressure
Temperature
Flow Coefficient
Body Material
Seat Material
End Connections
•  Sizes
Configuration




U
p to 6000 psig (413 bar)
–40 to 302°F (–40 to 150°C)
Up to 1.4
316 stainless steel
PEEK

1/4 and 3/8 in.; 6 and 8 mm
On-off


More Information
Download the Multipurpose Ball Valves—SK Series catalog.
Find SK multipurpose ball valves in the product search.
See SK series ball valve features and options.


[Back to top]



Find a Sales & Service Center

Swagelok alloy and copper tubing

Super Duplex, Titanium Alloy, and Copper Tubing
Swagelok® tubing is available in special materials: SAF 2507™ super duplex, stainless steel titanium alloy, and copper.
Sanitary tubing, BPE-Compliant and 3-A

Stainless Steel Tubing, BPE-Compliant and 3-A Sanitary, and Flow Transfer Panels
Swagelok® sanitary tubing, available in 1/2 though 6 in. sizes, can be ordered to meet ASME-BPE or 3-A standards. Stainless steel flow transfer panels are available in a variety of standard and custom configurations.