|
|
|
| |
|
Home
> ISO 5211-Compliant Actuators for Swagelok Ball Valves
|
ISO 5211-Compliant Actuators for Swagelok® Ball Valves
Swagelok ISO 5211-compliant rack and pinion pneumatic actuators are suitable for general applications. They are available in spring-return and double-acting modes on straight and angle-pattern valves. Swagelok can provide complete actuated ball valve assemblies—including valves, actuators, sensors, bracket kits, and solenoids—with interfaces that meet ISO 5211, NAMUR, and VDI/VDE 3845.
 |
Specifications
Maximum Actuator Pressure
Actuator Service
Temperature Range
• Standard
• High Temperature
• Low Temperature
Materials
• Housing, End Cap
• O-Rings
• Mounting Bracket |
116 psig (8.0 bar)
–4 to 176°F (–20 to 80°C)
5 to 302°F (–15 to 150°C)
–40 to 176°F (–40 to 80°C)
Aluminum
Buna N, fluorocarbon FKM, or silicone
316 stainless steel |
More Information
Download the ISO 5211-Compliant Actuators for Swagelok Ball Valves catalog.
Download Swagelok Actuated Ball Valve Selection Guide, ISO 5211-Compliant Actuator Mounting Bracket Kits.
Contact your authorized Swagelok sales and service representative.
Features
- Spring return and double acting models
- Actuators meet industry standards for interface: ISO 5211, NAMUR, and VDI/VDE 3845
- Available factory assembled or in kits for field assembly
Certifications
Factory-assembled Swagelok ISO 5211-compliant actuators can be ATEX certified on request at the time of order quotation. ATEX certification is not available for field assemblies.
Options
- Solenoid valves
- Attach to the actuator to create an electropneumatically actuated ball valve assembly.
- Position indicators
- Provide visual status of a valve.
- Limit switches and proximity sensors
- Indicate actuator position by means of an electrical signal. They meet a variety of NEMA ratings such as NEMA 4 (weatherproof) and NEMA 7 (explosion proof).
- All electrical components listed above meet North American NEMA and European CE/CENELEC requirements.
Swagelok Ball Valves
Instrumentation ball valves—40G series and 40 series
General purpose and special-application ball valves—60 series
Trunnion ball valves—83 series and H83 series
Swagelok alternative fuel service (AFS) ball valves for high-pressure, high flow applications
Multipurpose ball valves—SK series
Medium-pressure ball valves—FKB series
|
|
|
|
Find a
Sales & Service Center
|
|
|
|