Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 
Swagelok® Biopharm Fittings
with Third-Party Inspection Documentation

Swagelok biopharm fittings are inspected in accordance with ASME-BPE standards, and certified by an independent third-party inspection service. All inspected fittings are permanently marked with lot numbers and individually bagged for shipment with material certification and third party inspection documentation, verifying:
  • Visual inspection was performed on the inside and outside component surfaces on 100 % of the lot.
  • Dimensional inspection was performed on a minimum of 20 % of the lot.
  • Chemical composition meets the requirements of the ASME-BPE standard, Table DT-3.
  • Each fitting is identified in accordance with the ASME-BPE standard, including heat number, surface finish designator, and lot number.
  • The fittings pass the required inspection (before final packaging) in accordance with the ASME-BPE standard. This value-added, third-party inspection service can help you reduce time and costs related to on-site conformance inspection and validation process delays.


Find a Sales & Service Center