|
|
|
| |
|
Home
> Pressure Transducers, Ultrahigh-Purity
|
Swagelok® Pressure Transducers, Ultrahigh-Purity—PTU Series The Swagelok PTU series pressure transducer provides electronic monitoring of system pressure for ultrahigh-purity applications. The PTU series pressure transducer is available with a variety of pressure ranges, process connections, electrical connectors, and output signals.
 |
Specifications Pressure Ranges Temperature Ranges • Storage and Medium • Ambient Process Connections
Electrical Connectors
Performance • Accuracy (Limit-Point Calibration)
• Linearity • Repeatability • Reproduceability |
Vacuum to 5000 psi; 400 bar; 40 MPa
–40 to 212°F (–40 to 100°C) –4 to 185°F (–20 to 85°C) Swagelok VCR® metal gasket face seal, Micro-Fit® weld tee, tube butt weld, and modular surface mount (MSM) end connections Bendix, 4-pin MIL plug; M12 × 1, 4-pin circular connector; direct wire, 1.5 or 3 m flying lead; 15-pin sub-D connector; Tajimi circular connector R03-R6F
≤ 0.5 % of span, limit-point calibration, for pressure ≥ 0 psig (≤ 0.25 BFSL); ≤ 1.5 % of span for pressure ≤ 0 psig (≤ 0.75 BFSL) ≤0.2 % of span ≤0.05 % of span ≤0.15 % of span | More Information Download the Pressure Transducers, Ultrahigh-Purity—PTU Series catalog. Download the PTU Series Pressure Transducer Technical Report. Find ultrahigh-purity pressure transducers in the product search. See industrial pressure transducers.
Features
- Metal-thin film sensing technology, which consists of a metal-thin film resistor bridge on an Elgiloy® diaphragm, enables PTU series pressure transducers to maintain reliable readings over a wide range of temperatures.
- Modular construction and configurable, renewable electronics that enable interchangeability of internal components provide flexibility, reduce inventory, and make any required maintenance quick and simple.
- All wetted components are 316L VIM-VAR stainless steel and Elgiloy to promote corrosion resistance and clean operation.
- Standard transducer enclosure meets Ingress Protection IP65/NEMA4 or IP54/NEMA3.
- Genuine VCR face seal fittings
Testing Every Swagelok PTU series pressure transducer is factory inboard vacuum tested with helium to a maximum leak rate of 2 × 10–9 std cm3/s.
Calibration Every Swagelok PTU series pressure transducer receives a five-point pressure calibration to ensure proper operation over the designated pressure range. A certificate of calibration is supplied with each transducer.
Cleaning and Packaging Every Swagelok PTU series pressure transducer is assembled, cleaned, and packaged in a Class 100 cleanroom.
Options
- Digital display indicator with two programmable switching points, user-configurable units, and front or top view
- 13-point pressure calibration traceable to Deutscher Kalibreirdienst (DKD), German Calibration Service
- Typical material certification (part number and purchase order number specific)
- Material Mill 3.1B Certification
|
|
|
|
Find a
Sales & Service Center
|
|
|
|
|