We realize that capital expenditures are not always practical when an installation requires special equipment. As a service to our customers, we have purchased a wide range of equipment needed to install fluid system components, and they are available for rent on a daily, weekly or monthly basis. On-site technical assistance is included to assure maximum productivity and quick resolution of questions or technical issues. Please call or e-mail us today to inquire on any of the following tools we have available to help you with your installation:
Orbital Welding Systems
Electric Tube Bender
Manual Bench Top Tube Bender
Hydraulic Swaging Unit (HSU)
Multihead Hydraulic Swaging Unit (MHSU)
Air-Actuated Hydraulic Swaging Unit (AHSU)
Coning Tool
Orbital Welding Systems
- Many systems to pick from, allowing for a customized package to meet your needs
- Portable, user-friendly design with unique fixtures
- GTAW welding systems for 1/8” through 4” tubing and ½” through 4” pipe
- Many different weld heads to pick from, including micro weld heads for superior precision and efficiency in confined areas
- Real-time monitoring and comprehensive documentation of weld output performance
- Remote pendants available, providing remote push-button operation
- Tube Facing Tool available to ensure smooth, square, burr-free and chamfer-free ends
- Includes user’s manual, with complete welding seminar available if required
Electric Tube Bender
- Bends Carbon Steel & Stainless Steel Tubing
- Only One Bend Shoe for 1, 1 1/4, 1½, and 2 inch sizes
- Electronically Controlled with Digital Display Pendant, which controls all functions and shows degree and progress of bend. Also used to store a bend in memory.
- 1° to 110° bending range, in 1° increments
- Roller Support System permits easy loading and unloading of tubing and eliminates side blocks
- Unique Roller Design ensures consistent, high quality, bends and eliminates mandrels
- Includes user’s manual, with complete bending seminar available if required
Manual Bench Top Tube Bender
- Rugged, lightweight construction
- 1° to 180° bending range
- ½ to 1 inch OD tubing range (0.035 to 0.120 wall thickness)
- 12 to 30mm OD metric tubing range (1 to 3 mm wall thickness)
- Torque clutch included which adapts to a ½” drill motor to allow for easier bending
- Includes user’s manual, with complete bending seminar available if require
Hydraulic Swaging Unit (HSU)
- Pre-swages Swagelok® ferrules onto tubing, sizes ½” to 2”
- Reduces assembly and installation time and operator error
- Ideal for large volume installations
- Portable and easy to use by one person, and requires little physical effort
- Provides Swagelok tube fitting connections that are 100% gaugeable upon initial installation
- Places no initial strain on nut or fitting body threads or on body seal surfaces
- Includes user’s manual, with complete installation seminar available if required
Multihead Hydraulic Swaging Unit (MHSU)
- Newest generation of the Hydraulic Swaging Unit that lets users pre-swage fractional or metric Swagelok tube fittings easily and quickly.
- One unit with interchangeable tooling offers multi-size pre-swaging.
- The MHSU can be rented with a wide choice of tooling packages or single-size tooling kits. The tooling packages cover sizes ½ in. to 1 in. and 12 mm to 25 mm OD tubing, and 1 in. to 2 in. and 25 mm to 50 mm OD tubing.
- The unit includes a rugged carrying case, hydraulic hose, retaining ring pliers, safety glasses, and user’s manual.
- All tooling kits, including those for the 1 in. (25 mm) and over sizes, include gap inspection gauges.
- A tube-marking feature shows when tubing is properly bottomed. This feature is standard with the 1 in. (25 mm) and over tooling kits and optional for the up to 1 in. (25 mm) tooling kits.
Air-Actuated Hydraulic Swaging Unit (AHSU)
- The Swagelok Air-Actuated Hydraulic Swaging Unit (AHSU) is the industry’s first air-actuated device for swaging multiple fractional and metric Swagelok tube fittings.
- It is particularly well suited for high volume users of small fittings. Its speed and accuracy reduce the production time users need to devote to fitting assembly while ensuring proper fitting make-up. Here are its key features:
- One unit with interchangeable tooling offers multi-size pre-swaging.
- The AHSU requires only standard shop air, 20 to 120 psig (1.3 to 8.2 bar), to pre-swage fittings in sizes ¼ in., 3/8 in., and ½ in. OD and 6 mm, 8 mm, 10 mm, and 12 mm OD.
- Two AHSU tooling packages, one for the fractional sizes, the other for the metric sizes, include gap inspection gauges.
- The unit includes a rugged carrying case, screwdriver, retaining ring pliers, adapter plates (for sizes less than ½ in. and 12 mm OD), safety glasses, and user’s manual.
Coning Tool 
- For use in high pressure systems utilizing coned tubing for system pressures as high as 60,000 psig
- Cuts a smooth, concentric cone on the tube end for reliable sealing in the fitting body
- Includes collets and tool bits for ¼”, ½” and 9/16” tubing
- Carrying case, complete with CL60 cutting lubricant included
Midland Valve & Fitting - 989-835-3294 - info@midland.swagelok.com