You can choose to view this content in a different language by clicking on the specific ISO Language Code.

Equipment Rental

We realize that capital expenditures are not always practical when an installation requires special equipment. As a service to our customers, we have purchased a wide range of equipment needed to install fluid system components, and they are available for rent on a daily, weekly or monthly basis. On-site technical assistance is included to assure maximum productivity and quick resolution of questions or technical issues.  Please call or e-mail us today to inquire on any of the following tools we have available to help you with your installation:

 

Orbital Welding Systems

Electric Tube Bender

Manual Bench Top Tube Bender

Hydraulic Swaging Unit (HSU)

Multihead Hydraulic Swaging Unit (MHSU)

Air-Actuated Hydraulic Swaging Unit (AHSU)

 

 

Orbital Welding Systems   

 

  • Many systems to pick from, allowing for a customized package to meet your needs
  • Portable, user-friendly design with unique fixtures
  • GTAW welding systems for 1/8” through 4” tubing and ½” through 4” pipe
  • Many different weld heads to pick from, including micro weld heads for superior precision and efficiency in confined areas
  • Real-time monitoring and comprehensive documentation of weld output performance
  • Remote pendants available, providing remote push-button operation
  • Tube Facing Tool available to ensure smooth, square, burr-free and chamfer-free ends
  • Includes user’s manual, with complete welding seminar available if required

 

Electric Tube Bender

 

  • Bends Carbon Steel & Stainless Steel Tubing
  • Only One Bend Shoe for 1, 1 1/4, 1 ½, and 2 inch sizes
  • Electronically Controlled with Digital Display Pendant, which controls all functions and shows degree and progress of bend. Also used to store a bend in memory.
  • 1° to 110° bending range, in 1° increments
  • Roller Support System permits easy loading and unloading of tubing and eliminates side blocks
  • Unique Roller Design ensures consistent, high quality bends and eliminates mandrels
  • Includes user’s manual, with complete bending seminar available if required

 

 Manual Bench Top Tube Bender

 

  • Rugged, lightweight construction
  • 1° to 180° bending range
  • ½ to 1 inch OD tubing range (0.035 to 0.120 inch wall thickness)
  • 12 to 30 mm OD metric tubing range (1 to 3 mm wall thickness)
  • Torque clutch included which adapts to a ½” drill motor to allow for easier bending
  • Includes user’s manual, with complete bending seminar available if require

 

 

  

 Hydraulic Swaging Unit (HSU)

 

  • Pre-swages Swagelok® ferrules onto tubing, sizes ½” to 2”
  • Reduces assembly and installation time and operator error
  • Ideal for large volume installations
  • Portable and easy to use by one person, and requires little physical effort
  • Provides Swagelok tube fitting connections that are 100 % gaugeable upon initial installation
  • Places no initial strain on nut or fitting body threads or on body seal surfaces
  • Includes user’s manual, with complete installation seminar available if required

 

 

 

 

 

Multihead Hydraulic Swaging Unit (MHSU)

 

  • Newest generation of the Hydraulic Swaging Unit that lets users pre-swage fractional or metric Swagelok tube fittings easily and quickly.
  • One unit with interchangeable tooling offers multi-size pre-swaging.
  • The MHSU can be rented with a wide choice of tooling packages or single-size tooling kits. The tooling packages cover sizes ½ in. to 1 in. and 12 mm to 25 mm OD tubing, and 1 in. to 2 in. and 25 mm to 50 mm OD tubing.
  • The unit includes a rugged carrying case, hydraulic hose, retaining ring pliers, safety glasses, and user’s manual.
  • All tooling kits, including those for the 1 in. (25 mm) and over sizes, include gap inspection gauges.
  • A tube-marking feature shows when tubing is properly bottomed. This feature is standard with the 1 in. (25 mm) and over tooling kits and optional for the up to 1 in. (25 mm) tooling kits.

 

Air-Actuated Hydraulic Swaging Unit (AHSU)

 

  • The Swagelok Air-Actuated Hydraulic Swaging Unit (AHSU) is the industry’s first air-actuated device for swaging multiple fractional and metric Swagelok tube fittings.
  • It is particularly well suited for high volume users of small fittings. Its speed and accuracy reduce the production time users need to devote to fitting assembly while ensuring proper fitting make-up. Here are its key features:
  • One unit with interchangeable tooling offers multi-size pre-swaging.
  • The AHSU requires only standard shop air, 20 to 120 psig (1.3 to 8.2 bar), to pre-swage fittings in sizes ¼ in., 3/8 in., and ½ in. OD and 6 mm, 8 mm, 10 mm, and 12 mm OD.
  • Two AHSU tooling packages, one for the fractional sizes, the other for the metric sizes, include gap inspection gauges.
  • The unit includes a rugged carrying case, screwdriver, retaining ring pliers, adapter plates (for sizes less than ½ in. and 12 mm OD), safety glasses, and user’s manual.

 

 

Coning Tool

 

  • For use in high pressure systems utilizing coned tubing for system pressures as high as 60,000 psig
  • Cuts a smooth, concentric cone on the tube end for reliable sealing in the fitting body
  • Includes collets and tool bits for ¼”, ½” and 9/16” tubing
  • Carrying case, complete with Rapid Tap™ cutting lubricant included

 

 

H. E. Lennon, Inc.  -  248-474-6624  -  info@lennon.swagelok.com

    

Quality is a way of life for us.


High value and high performance backed by a limited lifetime warranty.


VISIT US ON

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...