Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search
 
 Hose and flexible tubing products from Swagelok Hoses and Flexible Tubing from Swagelok
Swagelok offers a wide range of hose and flexible tubing products for a variety of fluid handling system needs.

Hoses are available factory assembled or as individual components—bulk hose and end connections—ready for field assembly. Core materials include stainless steel, PTFE, PFA, nylon, polyethelene, and Buna N rubber. A complete range of industrial and sanitary end connections is available.

Flexible tubing is available in stainless steel, PFA, and vinyl. Select types are available as factory assemblies.

Features
  • Hose—multiple-layered flexible conduit
  • Tubing—single-layered flexible conduit
  • Static and dynamic applications
  • Vacuum service to working pressures up to 5000 psig (344 bar)
  • Temperature ranges –325 to 850°F (–200 to 454°C) 
  • ECE R110-approved hoses available.

More Information
Download the Hose and Flexible Tubing catalog.
Download the Vacuum Flexible Hose, Tubing, and Couplings catalog.
Find hoses and flexible tubing in the product search.

See the full range of Swagelok hose products.
See flexible tubing products from Swagelok. 



Seoul Fluid System Technologies

585-5,
Sunam-Dong,
Nam-Ku,
Ulsan City
Korea

82-52-227-1063
Info@seoul.swagelok.com