Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 
Vacuum, Fittings, Flanges, and Adapters
Swagelok® offers an expanded line of products, including adapters, fittings, and flanges for use in many vacuum applications.

Ultra-Torr Fittings

Ultra-torr fittings Specifications
Temperature Rating
Material
• Body, nut, sleeve
• O-ring
End Connections
• Sizes
• Types

–25 to 400°F (–31 to 204°C)

Stainless steel
Fluorocarbon FKM

1/16 to 1 1/2 in.
Swagelok tube fitting, male NPT, male adapter

More Information
Download the Ultra-Torr Vacuum Fittings catalog.
Find ultra-torr vacuum fittings in the product search.

Ultra-torr fitting cutaway viewFeatures
  • Reliable, repeatable sealing performance.
  • O-ring seals to glass, metal, or plastic tubing.
  • Knurled nut for easy, finger-tight assembly.

Testing
The ultra-torr vacuum fitting design has been helium leak tested to a maximum leak rate of 4 × 10–9 std cm3/s at ambient temperature. The leak rate increases as temperature increases due to permeation through the O-ring.

Cleaning and Packaging
Swagelok ultra-torr vacuum fittings are cleaned to remove machine oil, grease, and loose particles. For more information, see Swagelok Standard Cleaning and Packaging (SC-10).

[Back to top]




CF Flanges and Fittings


CF vacuum fittings and flange
Specifications
Vacuum Range
• Copper Gaskets
• Fluorocarbon FKM Gaskets
Operational Temperature
• Copper Gaskets
• Fluorocarbon FKM Gaskets
Material
End Connections
• Sizes

• Configurations

≥10–12 Torr
≥10 –8 Torr

–325 to 842°F (–200 to 450°C)
–4 to 302°F (–20 to 150°C)
304 stainless steel

3/4 to 4 in. tube;
CF 133 to CF 600 flange
Flanges, elbows, nipples, tees, crosses

More Information
Download the
Vacuum Fittings—CF Flanges and Fittings catalog.
Contact your authorized Swagelok sales and service representative.

Features

  • Designed in accordance with ISO 3669.
  • Available in rotatable and nonrotatable models, with either through holes or tapped holes.
  • Joint consists of an OFHC (oxygen-free, high- conductivity) copper gasket compressed between two “sexless” flanges secured with stainless steel fasteners.

[Back to top]




KF Flanges and Fittings


KF fittings and flange
Specifications
Vacuum Range
Operational Temperature
• Fluorocarbon FKM O-Rings
• Silicone O-Rings
• Buna O-Rings
Material
End Connections
• Sizes

• Configurations

≥10 –8 Torr

–4 to 392°F (–20 to 200°C)
–58 to 446°F (–50 to 230°C)
–22 to 230°F (–30 to 110°C)
304 stainless steel

1/2 to 2 in. tube;
NW 10 to NW 50 flange
Flanges, elbows, nipples, tees, crosses, clamps

More Information
Download the
Vacuum Fittings—KF Flanges and Fittings catalog.
Find KF vacuum fittings in the product search.

Features

  • Designed in accordance with ISO 2861.
  • Joint consists of an O-ring supported by a centering ring, two “sexless” flanges, and a clamp.

[Back to top]




ISO Flanges and Fittings


ISO fittings and flange
Specifications
Vacuum Range
Operational Temperature
• Fluorocarbon FKM O-Rings
• Buna O-Rings
Material
End Connections
• Sizes

• Configurations

≥10 –8 Torr

–4 to 392°F (–20 to 200°C)
–22 to 230°F (–30 to 110°C)
304 stainless steel

2 1/2 to 6 in. tube;
ISO 63 to ISO 160 flange
Flanges, elbows, nipples, tees, crosses, clamps

More Information
Download the
Vacuum Fittings—ISO Flanges and Fittings catalog.
Contact your authorized Swagelok sales and service representative.

Features

  • Designed in accordance with ISO 1609.
  • Joint consists of an O-ring supported by a centering ring, two “sexless” flanges, and a series of clamps.

[Back to top]




Adapter Fittings


Adapter fittings for vacuum applications

Specifications
Vacuum Range
• Copper Seal
• Elastomeric Seal
Operational Temperature
• Copper Seal:
• Elastomeric Seal
End Connections
• Sizes
• Configurations

≥10–12 Torr
≥10 –8 Torr

–325 to 842°F (–200 to 450°C)
–4 to 302°F (–20 to 150°C)

1/8 to 1 in.
KF to NPT, VCR® metal gasket face seal, and Swagelok® tube fitting;
CF to VCR metal gasket face seal and Swagelok tube fitting

More Information
Download the Vacuum Fittings—Adapter Fittings catalog.
Find adapter fittings in the product search..

[Back to top]



Find a Sales & Service Center