Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 
Swagelok® Medium-Pressure, Gaugeable Tube Fittings and Adapter Fittings
The Swagelok medium-pressure tube fitting offers a leak-tight gas seal and vibration resistance in applications up to 15 000 psig (1034 bar).

Medium-pressure fittings Specifications
Pressure Ratings
Temperature Ratings
Material
End Connections
• Types

• Sizes
Configurations

Up to 15 000 psig (1034 bar)
Up to 1000°F (537°C)
316 stainless steel

Swagelok tube fitting, male NPT, male straight thread
1/4, 3/8, 1/2 in.
Straights, elbow, tees, cross











More Information
Download the Swagelok Medium-Pressure, Gaugeable Tube Fittings and Adapter Fittings catalog.
See Swagelok product test reports for medium-pressure tube fittings.
Contact your authorized Swagelok sales and service representative.

Medium-pressure fitting cutaway viewFeatures
  • Easy installation, no special tools required
  • Assembly by one full turn
  • Can also be assembled by torque
  • Leak-tight gas seal with initial installation and with each reassembly
  • Consistent gaugeability upon initial installation
  • Simple two-piece construction, body and cartridge
  • Leak-tight performance on heavy-wall annealed or cold-drawn 1/8-hard stainless steel tubing
  • Patented low-temperature case hardening processing of the ferrules and nut, plus the specially designed ferrule geometry, promotes a patent-pending hinging colleting action
  • Robust tube grip for a variety of installation practices
  • Enhanced vibration protection
  • Strain-hardened stainless steel bodies offer lightweight, space-saving designs


Cleaning and Packaging
All medium-pressure fittings are cleaned in accordance with Swagelok Standard Cleaning and Packaging (SC-10).

All medium-pressure fittings are provided with a preassembled cartridge containing the male nut and front and back ferrules on a disposable plastic arbor, one cartridge per medium-pressure end connection.


Replacement cartridgeOptions and Accessories

Nut and Ferrules Replacement Cartridge
Each cartridge contains a front ferrule, back ferrule, and male nut.

Medium-Pressure Gap Inspection Gauge
The Swagelok medium-pressure gap inspection gauge assures the installer or inspector that the fitting has been sufficiently pulled up on initial installation, whether using torque wrench or standard wrench tightening.

Preswaging Tool
For Swagelok tube fitting installations in close quarters, the Swagelok preswaging tool is a convenient accessory.

Pipe Thread Sealants
A thread sealant should always be used when assembling tapered threads. SWAK® anaerobic pipe thread sealant and Swagelok PTFE tape are available. See the Swagelok Tools and Accessories catalog.


Gap inspection gauge Preswaging tool Thread sealants

Gap Inspection Gauge

Preswaging Tool

Thread Sealants




Find a Sales & Service Center



Hose Products and Assemblies
Flexible hose products from Swagelok offer flexible solutions for fluid handling.
PFA tubing and FTF1000 plastic tube flaring system

Swagelok® PFA Tubing and Model FTF 1000 Tube Flaring System
Swagelok offers a range of high-purity and ultrahigh-purity PFA tubing, complemented by a plastic tube flaring system for use with fine thread flare fittings.