|
|
|
| |
|
Home
> ECE R110 Approved Products
|
ECE R110 Approved Products
The products listed below are tested and certified to ECE R110. End connections for valves and filters, hoses and other components are typically limited to those that are identified and listed in ECE R110 technical reports for fitting products.
More Information
Products successfully tested to ECE R110 requirements.
For assistance regarding ECE R110 certified and tested products, contact an authorized Swagelok sales and service center.
 |
CH Series Check Valves
Approval Number: KBA Certificate 000046
Sizes: CH4, CH8, and CH16
Body Material: 316 SS
End Connections:
Swagelok tube fitting: 6 to 10mm (1/8 to 5/8 in.)
Temperature Range: -40 to 85° C
Pressure Classification: Class 0
Maximum Working Pressure: 260 bar
Special Component: Buna C seals
Special Ordering Information:
Add suffix “-11670” to standard ordering number (example: SS-CHS8MM-1/3-11670)
Download the Swagelok check valve catalog.
|
 |
AFS Ball Valves
Approval Number: KBA Certificate 000106
Sizes: All
Body Material: 316 SS
End Connections: Swagelok tube fitting
Temperature Range: -40 to 120°C
Pressure Classification: Class 0
Maximum Working Pressure: 260 bar
Special Components: Buna C seals
Download the Swagelok AFS ball valve catalog.
|
 |
L83P Series Ball Valves
Approval Number: KBA Certificate 000021
Sizes: All
Body Material: 316 SS
End Connections:
Swagelok tube fitting: 3 to 16 mm (1/8 to 5/8 in.)
Temperature Range: -40 to 85°C
Pressure Classification: Class 0
Maximum Working Pressure: 260 bar
Special Components: Buna C seals
Special Ordering Information:
Add suffix “-11354” to standard ordering number (example: SS-L83PS6MM-11354)
Download the Swagelok 83 series ball valve catalog.
|
 |
L83XP Series Ball Valves
Approval Number: KBA Certificate 000074
Sizes: All
Body Material: 316 SS
End Connections:
Swagelok tube fitting: 3 to 16 mm (1/8 to 5/8 in.)
Temperature Range: -40 to 85°C
Pressure Classification: Class 0
Maximum. Working Pressure: 260 bar
Special Ordering Information:
Add suffix “-11354” to standard ordering number (example: SS-L83XPS10MM-11354)
Download the Swagelok 83 series ball valve catalog.
|
 |
TF Series Filters
Approval Number: KBA Certificate 000082
Sizes: 2TF, 4TF, 6TF, 8TF, 10TF, 12TF
Body Material: 316 SS
End Connections:
Swagelok tube fitting: 3 to 16 mm (1/8 to 5/8 in.)
SAE/MS Straight Thread: ST fittings: (4ST, 6ST, 8ST, 10ST)
Pressure Classification: Class 0
Temperature Range: -40 to 120°C
Maximum Working Pressure: 260 bar
Special Ordering Information:
Add suffix “-12463” to standard ordering number (example: SS-8TF-MM-60-12463)
Download the Swagelok filters catalog.
|
 |
TC Series Hose
Approval Number: KBA Certificate 000107
Sizes:
SS-TC8TM12M12
Variants:
SS-TC4EC1EC2-xxx-093
SS-TC6EC1EC2-xxx-093
SS-TC8EC1EC2-xxx-093
Body Material: 316 SS
End Connections:
Swagelok Tube fitting: 8 and 10 mm, and 3/8 in.
Swagelok Tube Fitting Adapter: 8 and 10 mm, and 3/8 in.
ISO 7: 1/4 and 3/8 in.
NPT: 1/4 and 3/8 in.
37° Male Flare: 3/8 in.
SAE Male O-ring: 1/4 and 1/2 in.
Pressure Classification: Flexible fuel line, Class 1
Temperature Range: -40 to 120°C
Maximum Working Pressure: 30 bar
Special Ordering Information: See size information
Download the Swagelok hose catalog.
|
 |
8R Series Hose
Approval Number: KBA Certificate 000108
Sizes:
SS-8R8TM12M12
Variants:
SS-8R4EC1EC2-xxx-093
SS-8R6EC1EC2-xxx-093
SS-8R8EC1EC2-xxx-093
Body Material: 316 SS
End Connections:
Swagelok tube fitting: 8 and 10mm, and 3/8 in.
Swagelok tube fitting adapter: 8 and 10mm, and 3/8 in.
ISO 7: 1/4 and 3/8 in.
NPT: 1/4 and 3/8 in.
37° Male Flare: 3/8 in.
SAE Male O-ring: 1/4 to 1/2 in.
Pressure Classification: Flexible fuel line, Class 0
Temperature Range: -40 to 120°C
Maximum Working Pressure: 30 bar
Special Ordering Information: See size information
Download the Swagelok hose catalog.
|
|
|
|
|
Find a
Sales & Service Center
|
|
|
|