|
|
|
| |
|
Home
> CR-288 Concentration Monitor
|
Swagelok® CR-288® Concentration Monitor The Swagelok CR-288 concentration monitor provides real-time, temperature-compensated concentration measurement in a compact, ultrahigh-purity package. The monitor uses an optical system to accurately measure liquid chemical concentration in real time. The digital display unit (DDU) and 288-connect® software package combine convenient scalable data interface and acquisition options via a graphical user interface and liquid crystal display.
|
Sensor Specifications Fluid Pressure Rating Fluid Temperature Rating Process Fluid Index of Refraction Range Body Material Optical Window DDU Specifications Power Requirements Power Supply Input |
0 to 80 psig (0 to 5.5 bar) 60 to 149°F (16 to 65°C) 1.3138 to 1.4108
DuPont® Teflon® (modified PTFE) Semiconductor-grade sapphire
24 V(dc) ± 10 %; 0.5 A max 100/240 V (ac); 50/60 ± 3 Hz |
More Information Download the Concentration Monitor—CR-288 catalog. Download the Swagelok CR-288 Concentration Monitor User's Manual. Contact your authorized Swagelok sales and service representative.
Concentration Monitor Features - Provides process monitoring for inline liquid chemical applications
- Provides real-time information for point-of-use chemical mixing/blending, spiking and dilution without process intrusion or interruption
- PC-based graphical user interface software for data collection, analysis, and field calibration.
Sensor - Compact, ultrahigh-purity package
- Bowl design optimizes fluid flow over sensor
- Meets SEMI F57-0301
- Fine thread flare and Nippon Pillar® Super 300 end connections standard; other end connections available
288-Connect Software - Windows® based
- Interface into real-time process
- Real-time concentration and temperature data logging
- Allows rapid field calibration to specific process fluid
Cable  - Connects the sensor to the digital display unit
- FEP jacketed, EMC-shielded 10 ft (3 m) instrumentation cable
- IP67-rated snap-on connector to HD 15 serial connector
Digital Display Unit - LCD display
- 4 to 20 mA output for temperature and concentration
- Two 5 V digital output channels
- RS-232 communication with computer software package
- Connects up to four sensors per DDU
- RS-232 serial DB25/DB9 to USB 1.1 adapter included
- White powder-coated aluminum housing with mounting slots
Performance Data - Refractive Index Accuracy (Refractive Index Units, RIU): ± 1 × 10–4
- Refractive Index Repeatability: 1 × 10–5
- Concentration Accuracy: ± 0.1 % 1
- Concentration Repeatability: 0.01 %1
- Temperature Accuracy: ± 0.1°C
- Temperature Resolution and Repeatability: 0.01°C
- Response Time: 1.2 s (undamped)
- Damping is user configurable.
1 Based on measuring ethylene glycol and water at 20 psig (1.3 bar), 76.1 to 78.8°F (24.5 to 26.0°C), and a calibration range of 0 to 100 % concentration.
Cleaning and Packaging Every Swagelok CR-288 sensor is cleaned and packaged in accordance with SEMI Standard F57-301 for ultrahigh-purity fluid system components.
Testing and Calibration Every Swagelok CR-288 sensor is factory leak tested to meet SEMI Standard E49.3, Section 9.2 for allowable leak rate. Each sensor is factory calibrated to deionized water at 20°C. The sensor calibration table can be updated with the 288-connect software to optimize performance with other liquids.
Traceability Sensor bonnets are laser marked for traceability.
|
|
|
|
Find a
Sales & Service Center
|
|
|
|
|