Swagelok® Sanitary Pumps for the Food, Beverage, Dairy, and Pharmaceutical Industries
Swagelok offers efficient, durable, and easy-to-maintain centrifugal and positive displacement pumps designed for use in the food, beverage, dairy and pharmaceutical industries. - 3-A compliant, clean-in-place designs
- All stainless steel internal components
- Discharge rates up to 700 U.S. gal/min (350 000 lb/h)
- Viscosities up to 100 000 cP (100 Pas)
More Information Download the Centrifugal Pumps catalog. Download the Positive Displacement Pumps catalog. Contact your authorized Swagelok sales and service representative.
Centrifugal Pumps Swagelok sanitary centrifugal pumps are available in six models suitable for low-viscosity food, beverage, dairy, and biopharmaceutical fluids such as juices, milk, oils, syrups, clean-in-place solutions, water, and cooling media. The 3-A–compliant, clean-in-place design can be serviced without removing the pump from the system.
 |
Specifications Discharge Rate Head Pressure Fluid Viscosity Temperature Inlet Ports Outlet Ports End Connections
|
Up to 750 U.S. gal/min (375 000 lb/h) Up to 315 ft (136 psig) Up to 250 cP (0.25 Pas) Up to 250°F (121°C) 1 1/2 to 4 in. 1 1/2 to 3 in. Kwik-Clamp, TS series, sanitary clamp, flanged, and threaded connections available
| More Information Download the Centrifugal Pumps catalog. Select and size a Swagelok centrifugal pump with the Internet Pump Selection Tool. Contact your authorized Swagelok sales and service representative.
Features
- All stainless steel wetted components electropolished to 32 µin. (0.81 µm) roughness average.
- Type DG carbon-to-silicone carbide with EPDM elastomer shaft seal.
- Outlet location adjusts 360°.
- Easy disassembly to facilitate maintenance.
Options
- Single mechanical seal options
- Enhanced inside-diameter surface finishes—15 µin. (0.38 µm) electropolished
- Material test reports for wetted stainless steel components
- Casing drains
- Motor and impeller options
- Variable-speed, alternating-current motor drives
- Water-for-injection (WFI) pumps
[Back to top]
Positive Displacement Pumps Swagelok sanitary positive displacement pumps are available in 14 models suitable for thin to viscous liquids, including solids in suspension. The 3-A–compliant, clean-in-place design can be serviced without removing the pump from the system.
 |
Specifications Discharge Rate Working Pressure Fluid Viscosity Temperature Inlet/Outlet End Connections
|
Up to 500 U.S. gal/min (1890 L/min) Up to 319 psig (22 bar) Up to 100 000 cP (100 Pas) Up to 230°F (110°C) Horizontal ports, 1 to 6 in. Kwik-Clamp
|
More Information Download the Positive Displacement Pumps catalog. Contact your authorized Swagelok sales and service representative.
Features
- All stainless steel internal components.
- Carbon-to-silicone carbide with EPDM elastomer shaft seal.
- Three-lobe rotor geometry with no friction between rotors.
- Sanitary-design rotors with O-rings on rotor screws and shaft sleeves protect shaft splines from system media
- Compact, rugged construction.
- Oil-bath lubricated gearbox.
Options - Vertical ports for enhanced drainability
- Shaft-seal options for process media compatibility
- Rotor options
- Motors
- Additional accessories
- Relief covers to protect against overpressure
- Heating jackets for products that require constant temperature
- Stainless steel base plates for mounting pump and motor
- Rectangular flanged inlets to allow mounting to hoppers and tanks
- Couplings and stainless steel guards to connect motor to pump and provide protection.
[Back to top]
|