Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 
Small Bore Piping Solutions
Tube fittings, valves, tubing, gauges and tools for small bore applications.How can a Swagelok small-bore piping system solution offer performance benefits along with a lower total installed cost? Your independent Swagelok sales and service representative has the answer—along with the training, products, tools, and support needed to make your next small-bore piping project simpler, safer, faster—and more reliable—than any you have completed before.

Reducing Installation and Operating Costs
For a welding job, there is the need to obtain a qualified welder, welding equipment, and consumables. Then depending on the job, there can be the need for weld permits, air tests, firebox, tacking, weld quenching, finish welding, purging, passivation, and inspections.

Either way, planning and managing a project to be on time and on budget is complicated and time consuming. If you are an engineer, manager, pipe fitter, plant professional or contractor who is feeling the squeeze of tight budgets, short staff and increasing workloads as you strive to provide the fluid system your organization needs, Swagelok has three words for you.

Simpler
In minutes, anybody in your plant can learn to assemble and install Swagelok tube fittings correctly the first time. Swagelok small-bore solutions eliminate the oils, sealants, dies, complicated equipment, fire boxes, and air tests. Sequential assembly and fitting alignment issues are eliminated. Properly installed Swagelok tube fittings can eliminate leakage. This means rework and clean up are minimized.


Swagelok tube fittings grip withstands vibrationSafer
Swagelok tube fittings will provide vibration-tolerant, leak-tight seals to the working pressure of the tubing. Because small-bore piping systems use no heat or weld gases and are so simple and fast to install, they are well suited for installation in hazardous areas and confined spaces.

Tube bending in small bore system



Faster

Using Swagelok small-bore solutions can dramatically improve productivity. Tube fittings are fast to install. Bending tubing reduces the number of connections in the system. Remakeable Swagelok fittings reduce the time to maintain or modify systems. This means that you can install more system in less time.   

More
Use our product search to find small bore products
See the complete line of Swagelok small bore products and tools.
Learn more about Swagelok tube fittings.
See the simple 3-step installation process.
Download the Swagelok Small Bore brochure.






Find a Sales & Service Center