2. Align and insert the tube into the Swagelok fitting.
3. Turn the nut hand-tight, then tighten one half turn with a wrench.
Tube BendingSwagelok tube benders make routing easier. They bend tubing to any angle up to 180 degrees. 45 and 90 degree fittings are replaced by tubing bent exactly as you need it. Routing can be more precise. Offsets and odd angles are no longer a problem. The flow improves and space is conserved.