Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 

Multi-Head Hydraulic Swaging Unit

Hydraulic Swaging Unit

  • Swages 1/2 to 2in. and 12 to 50mm Swagelok® ferrules onto tubing prior to assembly.
  • Reduces makeup torque and installation time.

Features

  • Preswages Swagelok ferrules onto tubing.
  • Produces Swagelok tube fittings that are 100% gaugeable upon initial installation.
  • Available with interchangeable tooling to install 1/2 to 2 in. and 12 to 50mm Swagelok tube fittings sizes.
  • Places no initial strain on nut or fitting body threads or on body seal surfaces.
  • Must be used to install 1 1/4, 1 1/2 and 2 in. and 28, 30, 43, 38 and 50 mm. Swagelok tube fittings.
  • Available with a tube marking feature to indicate when tube is properly bottomed - standard with 1 in. (25 mm) and over tooling: optional with up to 1 in. (25 mm) tooling.
  • Available with a support base.
  • Fits neatly in a rugged plastics carrying case.

 



Find a Sales & Service Center